Vacuum Area Gripper with Suction Cups for UR
$4,088.44 USD
Ships in 10 days
The Schmalz FXCB is a ready-to-connect robot set for lightweight robots and cobots based on an intelligent and pneumatic area gripper. Low-weight robot set for handling workpieces in the area of intra-logistics Perfect for stationary handling tasks such as palletizing and de-palletizing cardboard boxes. Compatible with Universal Robot UR3, UR5, UR10 & UR16. Suction rating of 525.9 l/min. Permissible load: 80 N. Maximum load with purely horizontal movement: 350 N. These are theoretical numbers that must be confirmed including other variables such as material type. Includes a URcap valid for Polyscope 3.12 & higher (CB series) or 5.5 & higher (e-Series). A pneumatic connection and air prep station is required (not included).
Length:
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SZ-001-0543 |
Weight | 2.17 kg |
Dimensions (L x W x H) | 160.0 x 331.0 x 179.0 mm |
Unit Price | $4,088.44 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 350 N |
Certification | CE |
Compatible With | UR3, UR5, UR10, UR16 (CB & e-Series) |
Compatible Parts
Cobot Palletizer 100mm Wrist Extension
ST-RB-029-0100