Parts library

HW-TL-008-0001__2
V2 Extrusion Tap Guide Tool
Tool to help tap M8 X 1.25mm threads in Vention's extrusion ends. This tool can be used to tap all tappable Vention extrusions.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-TL-008-0001__2 |
| Unit Price | $24.62 USD |
| Weight | 0.0833 kg |
| Dimensions (L x W x H) | 45 x 45 x 34.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
Questions about this part?
Post a question on Vention community forum for insights on this part.