Parts library

ST-RB-028-0027
UR Tool Cable Kit
This tool flange connection will allow you to use OnRobot's end-of-arm tools directly through the tool I/O of the robot. Compatible with all Universal Robots e-series. This simplified kit includes a USB stick and a tool flange cable, and is only compatible with the following OnRobot grippers: RG2, RG6, VG10, VGC10, 3FG15, 2FG7, SG and MG10. If you want to use a different OnRobot gripper, a force torque sensor or the dual quick changer, you will need a compute box ST-RB-028-0002. This cable does not fit Universal Robots with a male tool flange connector (produced before September 2024)
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0027 |
| Unit Price | $164.00 USD |
| Weight | 0.13 kg |
| Material | Plastics, Metal |
Questions about this part?
Post a question on Vention community forum for insights on this part.