Parts library
Universal Robots UR7e Collaborative Robot Arm
PR-UR-007-0000

Universal Robots UR7e Collaborative Robot Arm

Universal Robots

The UR7e is a lightweight small-sized e-series cobot from Universal Robots with a 7.5 kg payload and 850mm reach. Its footprint and payload capabilities make it a good fit for lifting, placing and performing operations with light to medium sized objects that could go further than an average operator’s reach, while ensuring a safe collaboration between humans and machines.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
UR Robots Specifications
UR7e Technical Specifications Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-UR-007-0000
Unit Price$38,363.00 USD
Weight34.4 kg
Dimensions (L x W x H)915 x 760 x 485 mm
Associated Fasteners4 x HW-FN-003-1025
Spec AttributeSpec Value
Performance
Reach850 mm
Repeatability0.03 mm
Max Payload7.5 kg
Robot Weight20.6 kg
Degrees of Freedom6 rotating joints
Max Average Power Consumption570 W
Typical Average Power Consumption250 W
Spec AttributeSpec Value
Movement
J1 Movement Range360 degrees
J2 Movement Range360 degrees
J3 Movement Range360 degrees
J4 Movement Range360 degrees
J5 Movement Range360 degrees
J6 Movement Range360 degrees
Spec AttributeSpec Value
Features
Robot Certified StandardsEN ISO 13849-1 (PLd Category 3) and EN ISO 10218-1
Robot IP Rating54
Controller Certificatied Standards0
Controller IP Rating44
Warranty12 Months
Spec AttributeSpec Value
Controller
Controller Power Source100-240 VAC, 47-440 Hz
Controller Weight12 kg
Controller Dimensions460mm x 449mm x 254mm
Controller Digital ports16 in, 16 out
Controller Analog ports2 in, 2 out
Robot to controller cable length6 m

PartsQuantity
PartsPart NumberQty
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-10254View

$38,363 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.