Universal Robots UR3e Collaborative Robot Arm
$30,852.00 USD
7 weeks
The UR3e is the smallest e-series cobot from Universal Robots with a 3kg payload and 500mm reach. Its small footprint optimizes efficiency in confined workspaces, making it a good fit for integrating it in different applications such as assembling and pick and place operations, while ensuring a safe collaboration between humans and machines.
Quantity:
Other Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-003-0000 |
Weight | 25.0 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $30,852.00 USD |
Associated Fasteners | 4 x HW-FN-005-1025 |
Performance
Spec Attribute | Spec Value |
---|---|
Reach | 500 mm |
Repeatability | 0.03 mm |
Max Payload | 3 kg |
Robot Weight | 11.2 kg |
Degrees of Freedom | 6 |
Max Average Power Consumption | 300 W |
Typical Average Power Consumption | 100 W |
Movement
Spec Attribute | Spec Value |
---|---|
J1 Movement Range | 360 degrees |
J2 Movement Range | 360 degrees |
J3 Movement Range | 360 degrees |
J4 Movement Range | 360 degrees |
J5 Movement Range | 360 degrees |
J6 Movement Range | Infinite degrees |
Typical Linear Speed | 1000 mm/s |
Features
Spec Attribute | Spec Value |
---|---|
Robot Certified Standards | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Robot IP Rating | 54 |
Controller Certificatied Standards | ISO 14644-1 Class Cleanroom 6 |
Controller IP Rating | 44 |
Warranty | 18 Months |
Available Add On Service | Field Evaluation Service for Canada (CSA SPE 1000) Add: PR-UR-800-0001 |
Controller
Spec Attribute | Spec Value |
---|---|
Controller Power Source | 100-240VAC, 47-440Hz |
Controller Weight | 12 kg |
Controller Dimensions | 460 mm x 449 mm x 254 mm |
Controller Digital Ports | 7 in, 7 out |
Controller Analog Ports | 2 in, 2 out |
Robot to Controller Cable Length | 6 m |
Compatible Parts
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003