Parts library

MO-CV-025-0001
Transfer Plate for Dorner 3200 (Drive Tail), 610mm
Use this hard coat anodized transfer plate at the drive end of the belt conveyor to line up multiple belt conveyors together in series. The package includes extruded aluminum transfer plate, required pulley tail plates, and mounting fasteners. Can be easily assembled and installed. Enables the transfer of products of a minimum length of 32 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Dorner 3200 Belt Conveyor | |
| Dorner 3200 Belt Conveyor Assembly Instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-025-0001 |
| Unit Price | $112.95 USD |
| Weight | 0.679 kg |
| Dimensions (L x W x H) | 158 x 621.9 x 92.7 mm |
| Material | Aluminum |
Questions about this part?
Post a question on Vention community forum for insights on this part.