Tool Hanger
$9.48 USD
Obsolete
Nylon tool hanger that slides in the extrusions' T-Slot and has a 15mm hole to fit s-hooks and carabiners.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-OG-001-0001 |
Weight | 0.008 kg |
Dimensions (L x W x H) | 12.0 x 50.0 x 34.0 mm |
Unit Price | $9.48 USD |
Material | Nylon |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585