Parts library

MO-LM-016-1440__2
Timing Belt Actuator (1440mm)
Belt-driven linear motion actuator. Linear actuator is mounted on any 45x90mm extrusion from 585mm to 3330mm. Add a stepper motor and pair with MachineMotion to enable fast, 150mm/turn linear motion to your assemblies. Two guiding options are available: glass filled nylon rollers or precision linear bearings.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Selecting a Linear Axis Actuator | |
| Timing Belt Actuator | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-016-1440__2 |
| Unit Price | $945.00 USD |
| Weight | 8.06057 kg |
| Dimensions (L x W x H) | 1620 x 67.5 x 120 mm |
| Material | N/A |
| Surface Finish | N/A |
| Associated Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0070 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 335 N |
| Stroke | 1440 - gantry length mm |
| Repeatability Including Backlash | ±0.3 mm |
| Max Linear Speed | 2000 mm/s |
| Displacement Ratio | 150 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.