Telescopic Slide, Heavy Duty (900mm)
$150.11 USD
Ships next day
Suitable for use in drawers and other low precision and heavy duty applications, Vention's heavy duty telescopic slides feature full extension and 200kg load capacity per pair. The closed length and travel length are 914.4 mm. It can be used for drawers up to 1050mm wide.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-029-0900 |
Weight | 4.4 kg |
Dimensions (L x W x H) | 914.4 x 76.2 x 19.1 mm |
Unit Price | $150.11 USD |
Material | High-Strength Alloy Steel |
Surface finish | Bright Electro-Zinc Plated |
Associated Fasteners | 5 x HW-FN-002-0004 , 5 x HW-FN-002-0006 , 5 x HW-FN-005-0014 , 5 x HW-FN-008-0016 , 5 x MO-LM-022-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load capacity | 200 Kg per pair |
Stroke | 914.4 mm |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585