Stepper Motor Power Harness (In-Phase)
$133.07 USD
Obsolete
In-phase power harness to connect two steppers motors on a single MachineMotion drive output. The In-Phase harness drives both motors in the same direction.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-026-0001 |
Weight | 0.452 kg |
Dimensions (L x W x H) | 245.0 x 100.0 x 35.3 mm |
Unit Price | $133.07 USD |
Material | Plastic |
Compatible Parts
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
MachineMotion 2 NEMA 17 Cable - 5m
CE-CA-101-5001
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000