Parts library

MO-LM-002-0004
Spacer for Dual Ball Screw Nut Housing
Connect two different gantries on the same ball screw nut housing to maximize rigidity when moving equipment on both sides.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Ball Screw Actuator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-002-0004 |
| Unit Price | $31.14 USD |
| Weight | 0.28 kg |
| Dimensions (L x W x H) | 60 x 60 x 33 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodize, 6um |
| Associated Fasteners | 4 x HW-FN-003-0055 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 55mm Screw | HW-FN-003-0055 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.