Marketplace

MO-LM-001-0020
Small Acetal Roller Wheel with Concentric Bushing
VentionSelf-positioning acetal roller wheel with 2x double-sealed bearings. Compatible with Vention 'V-shape' extrusion profiles.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-LM-001-0020 |
Unit Price | $19.85 USD |
Weight | 0.099 kg |
Material | SAE 316 & Delrin |
Associated Fasteners | 1 x HW-FN-003-0055 |
Parts | Quantity | ||
---|---|---|---|
Parts | Part number | Qty | |
M8 x 55mm Screw | HW-FN-003-0055 | 1 | View |
Similar Parts
Page1 of 180