Single Suction Cup Mount
$114.91 USD
Ships in 5 days
This suction cup mount will attach to 4 ISO patterns (31.5, 40, 50 and 63mm). Compatible with Universal Robots, FANUC, Doosan and other robots with G3/8 female thread. These are universal fit threads (fit both G and NPT thread forms). The mount has 8mm push to connect vacuum connection. All mounting hardware, SHCS and dowel pins are provided. Material of construction is black acetal. Suction cup not included.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0211 |
Weight | 0.194 kg |
Dimensions (L x W x H) | 82.0 x 81.0 x 32.0 mm |
Unit Price | $114.91 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585