Shoulder Rest Button
$23.82 USD
Ships next day
High-precision shoulder rest button with shaft size of 8mm. Can be used as support and a locator at the same time. Compatible with Vention's tooling plates.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-001-0005 |
Weight | 0.026 kg |
Dimensions (L x W x H) | 16.0 x 16.0 x 27.5 mm |
Unit Price | $23.82 USD |
Material | Hardened Steel |
Surface finish | Black Oxide |
Compatible Parts
Height Locator for Dimensional Jig
ST-SP-007-0008
Eccentric Locator for Dimensional Jig
ST-SP-007-0001