SCHUNK Small Collaborative Electric Gripper for UR

SCHUNK Small Collaborative Electric Gripper for UR

$2,193.00 USD
Ships in 5 days
The Co-Act EGP-C 40 is an electric collaborative 2-finger gripper, powered by SCHUNK. Recommended for use on UR3/UR5/UR10 with payloads of 0.7 kg. The gripper comes with an adapter plate for Universal Robots, a URcap software and 2 fingers. Stroke per jaw: 6mm. Max finger length: 50. This kit includes the gripper and a set of fingers (AUB CoAct EGP 40/24).
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number PR-SK-001-0059
Weight 0.6 kg
Dimensions (L x W x H) 175.0 x 96.0 x 93.0 mm
Unit Price $2,193.00 USD

Technical Specifications

Spec Attribute Spec Value
Stroke 6 mm
Grip Force 140 N
IP Rating IP30
Have a question about this part?
Ask in the forum! Go to the forum