Parts library
SCHUNK EGK 25 Gripper For Small Components For Fanuc
PR-SK-106-0100

SCHUNK EGK 25 Gripper For Small Components For Fanuc

Schunk

SCHUNK EGK 25-MB-M-B two finger electric gripper for small components. It has a max gripping force of 50 N and a stroke per jaw of 26.5 mm. The gripper comes with the necessary components to connect it directly to the robot arm and two fingers. See technical specifications table below for more information regarding this part.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
SCHUNK EGK operating manual
SCHUNK software downloads
SCHUNK EGK commissioning instructions for Fanuc CRX
SCHUNK EGK assembly instructions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SK-106-0100
Unit Price$4,261.00 USD
Weight0.93 kg
Dimensions (L x W x H)101 x 62 x 146 mm
Materialmultiple
Spec AttributeSpec Value
Gripper Mechanical Information
Stroke Per Jaw26.5
Max. Gripping Force50 N
Recommended Payload Weight0.25 kg
Max Grip Width Range53 mm
Coefficient of Friction at Contact1.5
Max. Permissible Finger Length50 mm
Max. Permissible Weight Per Finger0.13 kg
IP Rating (Electronics)67
IP Rating (Base/Jaws)20
Cleanroom ClassCleanroom class ISO 14644-1:2015 (Grade 6)
Min. Ambient Temperature 5 deg C
Max. Ambient Temperature 55 deg C
Repeatability (Gripping)0.03 mm
Accuracy (Gripping)0.1 mm
Max. Moment Mx2.5 Nm
Max. Moment My2 Nm
Max. Moment Mz2 Nm
Max. Axial Force Fz200 N
Max. Linear Speed120 mm/s
Max. Linear Acceleration1300 mm/s2
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Communication InterfacePlug in, flange Connection/Internal Robot wiring . Modbus RTU
Operating Voltage24 V
Nominal Current Input0.23 A
Spec AttributeSpec Value
Features
Compatibility CRX5iA

$4,261 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.