Parts library

ST-VS-002-0000
Remote View 2 Kit
Vention's Remote Camera Kit allows users to effortlessly monitor their applications, machines and setups. This kit features an adjustable articulated arm as well as a camera that can be pivoted in order to achieve the best viewing angle. This kit is to be used in conjuction with MMAI and interfaces with it using a single connector. A subscription to one of Vention's Software bundles is required (Pro, Business or Enterprise).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Get Started : Remote View 2 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-VS-002-0000 |
| Unit Price | $925.00 USD |
| Weight | 0.717 kg |
| Dimensions (L x W x H) | 292 x 185 x 44 mm |
| Material | 6061-T6 Aluminum & Plastic |
| Surface Finish | N/A |
| Associated Fasteners | 2 x HW-FN-003-0018, 2 x HW-FN-003-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Ingress Protection Rating | IP67 |
| Cable Length | 5000 mm |
| Resolution | 1080p HD 2MP |
| Lens | S-mount lens focused and glued at factory |
| Compression | Compressed MJPEG, H.265 and H.264 |
| Video frame rate | 60 fps |
| Field of view | 151.74 deg(D), 130 deg(H), 70.75 deg (V) (with the lens provided) |
| Color | Black & Silver |
| Features | Auto Exposure, Auto White Balance, Electronic Rolling Shutter |
Questions about this part?
Post a question on Vention community forum for insights on this part.