.png)
Rapid Series Sanding with Single Table for Fanuc CRX-30iA
Vention's Rapid Series Sanding solves labor and quality challenges for cabinet manufacturers and other woodworkers. This turnkey solution can easily handle multiple cabinet sizes and designs, with the option to create recipes in minutes through an intuitive touch screen pendant. Optimized for 3M™ Abrasives, the Rapid Series Sanding solution was designed to maximize performance and is supported by 3M abrasive process experts. With rapid shipping and deployment supported by a skilled remote engineering team, the integration is a seamless, zero-stress experience.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-SD-001-0001 |
| Unit Price | Contact Us |
| Weight | 475 kg |
| Dimensions (L x W x H) | 2388 x 1777 x 999 mm |
| Material | Steel and Aluminum |
| Surface Finish | Powder Coated and Anodized |
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.