R27 Dispense - Syringe Kit
$4,990.00 USD
Ships in 5 days
The Robot27 Dispense Syringe Kit is designed for single-part syringes from 3 to 55 cc/mL. Its size and tip are ideal for applications requiring small dots or beads utilizing low to medium viscosity materials. Vacuum retraction minimizes contamination from dripping.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-RT-001-0535 |
Weight | 0.15 kg |
Dimensions (L x W x H) | 159.0 x 63.0 x 134.0 mm |
Unit Price | $4,990.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Compatible With | Universal Robots UR3, UR5, UR10, UR3e, UR5e, UR10e, UR16e |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585