Parts library

HW-CP-003-0002
Push Pull Toggle Clamp Reversed Mount
Vention's push pull toggle clamp can be used for clamping parts or locking linear guided gantries in place. Comes with adjustable rubber bumper. Note: this version has the mounting bracket reverse, but is otherwise identical to HW-CP-003-0001. Has a holding capacity of 250kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CP-003-0002 |
| Unit Price | $101.56 USD |
| Weight | 0.474 kg |
| Dimensions (L x W x H) | 153.5 x 65.5 x 89 mm |
| Material | Aluminum, Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Clamping Force | 2450 N |
| Stroke | 32 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.