Parts library

HW-CP-003-0001
Push Pull Toggle Clamp
Vention's push pull toggle clamp can be used for clamping parts or locking linear guided gantries in place. Comes with adjustable rubber bumper. Note: Part HW-CP-003-0002 is identical, but with reversed mounting bracket. Has a holding capacity of 250kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CP-003-0001 |
| Unit Price | $101.56 USD |
| Weight | 0.474 kg |
| Dimensions (L x W x H) | 153.5 x 65.5 x 89 mm |
| Material | Aluminum, Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Clamping Force | 2450 N |
| Stroke | 32 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.