Parts library

MO-CV-015-0855
Poly-V Heavy Duty Conveyor Roller, 855mm
High quality conveyor roller designed to be mounted on Vention extrusions individually or in groups of 5 using our conveyor roller brackets. Outside diameter is 50mm. Distance between extrusions is 855mm. Each roller can support loads up to 40kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| HD Roller Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-015-0855 |
| Unit Price | $35.65 USD |
| Weight | 2.275 kg |
| Dimensions (L x W x H) | 879 x 50 x 50 mm |
| Material | Galvanized Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Linear Speed | 2000 mm/s |
Questions about this part?
Post a question on Vention community forum for insights on this part.