Parts library
Pneumatic Actuator NPN Position Sensor
CE-SN-008-0001__2

Pneumatic Actuator NPN Position Sensor

Vention

Powered by SMC, this Normally Closed position sensor can be easily installed on our pneumatic cylinder actuators. It accurately senses the magnetic field of the piston when it passes beneath the sensor. A red LED illuminates when turned ON. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Pneumatic Ecosystem

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberCE-SN-008-0001__2
Unit Price$56.64 USD
Weight0.094000004 kg
Dimensions (L x W x H)20 x 5 x 12 mm
MaterialPlastic
Spec AttributeSpec Value
Technical Specifications
Compatible WithDigital I/O Module V2 (CE-MD-001-0000__2)
Included in the BoxPre-wired 5-meter cable with M12 connector, Guided cylinder sensor adapter

$56.64 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.