Pivoting Edge Clamp
$106.94 USD
Ships in 5 days
Pivoting-nose edge clamp actuated by a cam handle for fast action. The serrated nose pivots to exert clamping force forward and downward at the same time. Smooth spiral cam locks positively anywhere within its 180° throw. Maximum Horizontal Clamping force 3,300 N, Maximum Vertical 200 N. Made in USA. Carr Lane Mfg Item CL-MF08-5601
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0264 |
Weight | 1.0 kg |
Dimensions (L x W x H) | 55.0 x 32.0 x 134.0 mm |
Unit Price | $106.94 USD |
Material | Steel (hardened wear surfaces) |
Surface finish | Black Oxide |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 3300 (horizontal), 200 (vertical) N |
Compatible Parts
Forklift Handle
HW-HD-002-0001
Long Aluminum Mounting Block
ST-SP-003-0004
Mounting Bracket for Toggle Clamp
ST-SP-007-0007
Aluminum Eccentric Mounting Block
ST-SP-003-0001
12mm Tooling Ball
HW-RP-001-0002
Height Locator for Dimensional Jig
ST-SP-007-0008
Eccentric Locator for Dimensional Jig
ST-SP-007-0001
20mm Tooling Ball
HW-RP-001-0004
63mm Toggle Clamp
HW-CP-001-0001
Rest Button, with 16mm OD
HW-RP-001-0001