Parts library

PR-PB-002-1052
Piab 52mm Suction Cup, Single Bellow
The Piab single bellow suction cup has a 52 mm diameter and a G3/8" male threaded connection with a mesh filter. It is ideal for handling corrugated cardboard and plastic injection-molded parts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-PB-002-1052 |
| Unit Price | $60.93 USD |
| Weight | 0.017 kg |
| Dimensions (L x W x H) | 52 x 52 x 43 mm |
| Material | Various |
Questions about this part?
Post a question on Vention community forum for insights on this part.