Parts library

CE-TP-024-0015
Pendant V4 VESA Arm Adapter
VESA mount adapter with quick disconnect feature design to be used with MachineMotion Pendant V4 and the Gas spring mounting arm (ST-SP-015-0001).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-TP-024-0015 |
| Unit Price | $62.74 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 107 x 107 x 12 mm |
| Material | None |
| Surface Finish | None |
Questions about this part?
Post a question on Vention community forum for insights on this part.