vention-logo-sm
Parts library
Panel strip for 6.35 mm (0.25 in) panels - 1 m
ST-PN-014-0004

Panel strip for 6.35 mm (0.25 in) panels - 1 m

Vention

Panel strip used to hold the panels tightly in the extrusions' T-slots. The strip prevents the panel from rattling, seals the junction between the panel and the extrusion, and smooths the transition between the panel and the extrusion surface for a more aesthetically pleasing look. This panel strip works with our 6.35 mm (0.25 inches) panels: ST-PN-001-0003__2, ST-PN-001-0004__2, ST-PN-009-0001__2 and ST-PN-021-0001. For better installation at corners, cut the ends at a 45 degree angle. Not compatible with Vention's 22.5x22.5mm extrusion profile. Price is per meter. The image shows the direction of installtion. Notice that this panel strip might not work with our European panels.

Technical Drawing
Technical Drawing
2D Model
Technical Documentation
Technical Documentation
Choosing Panel Materials and Panel Strips

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-PN-014-0004
Unit Price$0.70 USD / meter
Weight0.022 kg
Dimensions (L x W x H)1000 x 6.1 x 15.99 mm
MaterialTPV (hardness 85A)
Surface FinishBlack

$0.70 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Panel strip for 6.35 mm (0.25 in) panels - 1 m | Vention