OnRobot Sander
$3,922.00 USD
Ships in 5 days
Complete electric random orbital sander for almost any automated surface finishing application, from sanding and buffing to polishing and cleaning. The Sander is available with everything you need to get started right away, and operates without external air supply, for no additional costs or complexity, and none of the dust or noise generated by traditional air sanders. An OnRobot HEX force-torque sensor can be added for more precision and more complex applications with UR robots. Trajectory and RPM can be easily controlled and customized.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0017 |
Weight | 1.2 kg |
Dimensions (L x W x H) | 87.0 x 123.0 x 214.0 mm |
Unit Price | $3,922.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Pad Diameter | 127 mm |
Max Rotational Speed | 1,000 - 10,000 RPM |
Supply Voltage | 24 V |
Power Consumption | 150 W |
Operating Temperature | 0-50 °C |
Wiring | OnRobot control box or robot tool flange |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Machine Tending Robot Calibration Flange
ST-RB-020-0005