Parts library

CE-SA-015-0001__2
Muting Safety Module AI
The Muting Safety Module AI, is intended to interface up to 4 safety devices with the MachineMotion AI. It is the default safety module for safety systems. It can interface with area scanners, light curtains and other safety devices to perform safety functions. A Safety function is a function which reduces risk, if a safety function was to be removed, the users would be subject to increased risk. Every safety equipment deployment should be paired with a safety assessment.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Muting Safety Module AI Datasheet | |
| Safety Modules Use Case Reference Guide | |
| VENTION-AI-ecosystem SISTEMA-LIBRARY 2025-05-05 | |
| EU Declaration of Conformity - Safety Modules AI | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | CE-SA-015-0001__2 | 
| Unit Price | $2,174.75 USD | 
| Dimensions (L x W x H) | 178 x 157.5 x 135 mm | 
| Material | NA | 
| Surface Finish | NA | 
| Spec Attribute | Spec Value | 
|---|---|
| Gripper Communication/Control/Electrical | |
| Power Consumption | With light curtains (TX and RX) and muting sensors: 8.4 W, With laser scanner and muting sensors: 8.4 W | 
Questions about this part?
Post a question on Vention community forum for insights on this part.