Parts library

MO-CV-030-0008
Motor Mount For Roller Conveyor
This bracket is used to connect the motor adaptor (MO-CV-029-0001) to the vention's roller conveyors. The motor adaptor can slide along the vertical slots on this mount, allowing for tensioning of the drive o-rings.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0008 |
| Unit Price | $13.73 USD |
| Weight | 0.977 kg |
| Dimensions (L x W x H) | 111.75 x 138 x 140 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
Questions about this part?
Post a question on Vention community forum for insights on this part.