Parts library

MO-CV-029-0001
Motor Adaptor for O-Ring Conveyor
This Motor Adaptor is designed to be compatible with Vention's o-ring roller conveyors. It supports NEMA 34 stepper motors for input, and features Vention's double pulley on the output side, allowing direct drive of two rollers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor | |
| Deploy a Conveyor Application |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-029-0001 |
| Unit Price | $94.20 USD |
| Weight | 1.08 kg |
| Dimensions (L x W x H) | 92.2 x 85 x 85 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.