Parts library

ST-RB-018-0003__2
Mitsubishi RV-7FR/7FRL and RV-8CRL Robot Plate
Vention's 7FR/7FRL and RV-8CRL mounting plate enables fast and easy installation of a 7FR, 7FRL, or 8CRL RV-series robot from Mitsubishi to any custom assembly. Outer dimensions are 268 x 268 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Angled Robot Mount |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-018-0003__2 |
| Unit Price | $380.64 USD |
| Weight | 3.904 kg |
| Dimensions (L x W x H) | 268 x 268 x 32.5 mm |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-003-0030, 3 x HW-FN-036-0010 |
Questions about this part?
Post a question on Vention community forum for insights on this part.