Parts library

ST-RB-007-0001
Mecademic Meca500 Mounting Plate
Vention's Meca500 mounting plate enables fast and easy installation of a Mecademic Meca500 robot to any custom assembly. Outer dimensions are 90mm x 115mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-007-0001 |
| Unit Price | $62.48 USD |
| Weight | 0.522 kg |
| Dimensions (L x W x H) | 115 x 90 x 11.25 mm |
| Material | 6061-T6 |
| Surface Finish | Dark blue anodized, 6um |
Questions about this part?
Post a question on Vention community forum for insights on this part.