
Manual Tool Changer (Tool & Robot Sides)
$814.85 USD
Ships in 5 days
The tool changer is a complete solution consisting of BOTH the robot side and a tool side, and ships with all mounting screws and dowel pin as shown. Robot Side for Low Profile Series Quick-Change Manual Tool Changer for collaborative and low payload (<50 kg) 6 and 7 axis robots. Direct mount to robot tool flanges with 31.5, 40 and 50mm P.C.D/ B.C.D. Change tools in seconds simply by releasing the locking lever and sliding a new tool into place. The robot side has the ISO 9409-1-50-4-M6 mounting pattern to be mounted directly to a robot wrist. The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0109 |
Weight | 0.4 kg |
Dimensions (L x W x H) | 40.0 x 88.0 x 89.0 mm |
Unit Price | $814.85 USD |
Compatible Parts

Small Collaborative Electric Gripper for UR
PR-SK-001-0059

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flat Suction Cup, 75mm
PR-MB-001-0087

Epson T3-401S
PR-EP-001-0073

Large Collaborative Electric Gripper for UR
PR-SK-001-0549

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585

Machine Tending Robot Calibration Flange
ST-RB-020-0005