Parts library

PR-ZI-002-0002
Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Tool Side)
The Zimmer FWR50L-00-A Manu-Matic Tool Changer with TK50 Flange (Loose Tool Side) is a reliable and efficient solution for tool exchange in robotic applications. Featuring a manual locking mechanism, it ensures a secure connection between the tool and robot. The TK50 flange on the loose tool side provides stable and precise mounting, ensuring seamless integration with your robotic system. Designed for durability and ease of use, this tool changer is built to handle heavy-duty tasks with minimal maintenance, offering reliable performance in tight spaces.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-002-000X FWR50X-00-A Datasheet | |
| PR-ZI-002-000X FWR50X-00-A Installation Guide | |
| Zimmer Warranty |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-002-0002 |
| Unit Price | $920.28 USD |
| Weight | 0.33 kg |
| Dimensions (L x W x H) | 100 x 75 x 25 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
| Spec Attribute | Spec Value |
|---|---|
| Gripper Mechanical Information | |
| Recommended Payload Weight | 7 kg |
| Min. Ambient Temperature | 5 deg C |
| Max. Ambient Temperature | 80 deg C |
| Repeatability (Gripping, Bi-directional) | 0.03 mm |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Compatibility | All Robots |
Questions about this part?
Post a question on Vention community forum for insights on this part.