.png)
Made4CNC Safedoor Single door kit 750mm
Safedoor is an innovative system for CNC machines designed to improve your manufacturing process by automating the opening and closing of your machine's door, increasing efficiency, productivity, and safety. With its easy-to-install linear actuators and flexible brackets, Safedoor eliminates the need for custom engineering or enclosures. It features customizable actuator strokes, built-in force monitoring, and safety functions to ensure operator safety. Moreover, the automatic configuration adjusts motion profiles for optimal performance, while the back-drivable system allows for manual operation in emergencies. Additionally, Safedoor offers seamless integration with two communication interfaces and software plugins for a wide range of robots.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Made4CNC Safedoor User Manual 2.1.0 | |
| Made4CNC Safedoor Technical Sheet 2.1.0 | |
| Made4CNC Safedoor Robot Instructions 2.1.0 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-MC-001-0750 |
| Unit Price | $5,517.24 USD |
| Weight | 15.5 kg |
| Dimensions (L x W x H) | 1120 x 310 x 230 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.