Parts library

ST-VS-001-0000
MachineMotion V2 Remote Camera Kit
Vention's Remote Camera Kit allows users to effortlessly monitor their applications, machines and setups. This kit features an adjustable articulated arm as well as a camera that can be pivoted in order to achieve the best viewing angle. This kit should be used in conjuction with MachineMotion 2 and interfaces with it using a single connector. A subscription to one of Vention's Software bundles is required (Pro, Business or Enterprise).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Get Started : RemoteView |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-VS-001-0000 |
| Unit Price | $445.00 USD |
| Weight | 1.02 kg |
| Dimensions (L x W x H) | 200 x 90 x 231 mm |
| Material | 6061-T6 Aluminum & Plastic |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Resolution | 1080P HD 5MP |
| Lens | 3.6 mm wide angle |
| Compression | H.265, H.264 |
Questions about this part?
Post a question on Vention community forum for insights on this part.