![MachineMotion 1 Pendant](https://assets.vention.io/parts/images/CE-TP-003-0001/machinemotion-1-pendant.png)
MachineMotion 1 Pendant
$964.15 USD
Obsolete
MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller. When connected to the MachineMotion™ controller, the pendant enables machine operators and administrators to run and modify their MachineApps through an intuitive, code-free user interface. MachineMotion™ comes with pre-loaded control and machine operations software. Compatible with current version of MachineMotion (CE-CL-005-0003).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-TP-003-0001 |
Weight | 2.08308 kg |
Dimensions (L x W x H) | 320.0 x 200.0 x 73.0 mm |
Unit Price | $964.15 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Included in the Box |
|
Compatible Parts
![UR Teach Pendant Mounting Bracket UR Teach Pendant Mounting Bracket](https://assets.vention.io/parts/images/ST-RB-002-0003/thumb_vention-teach-pendant-mounting-bracket.png)
UR Teach Pendant Mounting Bracket
ST-RB-002-0003