Parts library

CE-CL-031-0000
MachineMotion AI Robot Pro
MachineMotion AI Robot Pro is an advanced industrial automation controller that powers next-generation motion control and AI-driven robotics. It integrates a 16 GB NVIDIA processor to enable AI-enabled autonomous operations. MachineMotion AI Robot Pro offers plug-and-play integration with a broad automation ecosystem and features a Gigabit Ethernet port for vision applications, LTE connectivity, built-in safety, and I/O expansion.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MachineMotion AI Controller Datasheet | |
| MachineMotion AI Controller User Manual | |
| VENTION-AI-ecosystem SISTEMA-LIBRARY 2025-05-05 | |
| EU Declaration of Conformity - MachineMotion AI | |
| cETLus certificate - MachineMotion AI |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CL-031-0000 |
| Unit Price | $7,570.00 USD |
| Weight | 8.3 kg |
| Dimensions (L x W x H) | 265 x 337 x 206.5 mm |
| Material | Various |
| Surface Finish | N/A |
| Associated Fasteners | 2 x HW-FN-003-0018, 4 x HW-FN-002-0001, 2 x HW-FN-003-0030 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Device Type | Compact Industrial Automation Controller |
| Housing | Aluminum housing |
| Mounting | Integrated design with included fasteners |
| Cooling | Passive cooling |
| Supply Voltage | AC 110-240 V |
| Max Power Consumption | 290 W |
| Processor | NVIDIA Orin NX 16GB |
| Memory | 256GB Main SSD + 256GB Auxiliary SSD |
| Ethernet | 2x Gigabit Ethernet RJ45 ports (LAN and To PC), 802.11 a/b/g/n Wi-Fi adapter, LTE Cat 4 Global module |
| Interfaces | 1 x USB 3.0 Type-A, 1 x USB Type-C |
| Control Ports | 2x RS485 ports that can accommodate up to 16 Vention Digital I/O modules each, for a total of 128 digital inputs and outputs |
| Motor Ports | None |
| Ingress Protection Rating | IP 54 |
| Operating Temperature | 0 to 40 °C |
| Humidity | 93% RH based on conditioning temperature: 40°C & conditioning duration: 96h as per IEC 60068-2-78 |
| OPerating System | Linux-based |
| Communication protocols & languages | HTTP, MQTT, Python |
| Compatible Robots | Fanuc, Universal Robots, ABB |
| Certification | CE, c-UL-us, FCC |
| Compatible With | MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics |
| Included in the Box | 1x MachineMotion AI Robot Pro - (CE-CL-031-0001), 1x Dovetail Assembly - (CE-HW-005-0000), 1x USB 3.0 To Gigabit Ethernet Adapter - (CE-EL-005-0002), 1x MMAI Power Cable 240V (EU) CEE 7/7 - (CE-CA-001-0008), 1x MMAI Power Cable 240V (NA) NEMA L6-20 - (CE-CA-001-0009), 3x MM2 Safety Jumpers - (CE-SA-102-0001), 1x MMAI Quick Start Guide - (PA-DO-001-0038), 1x MMAI Declaration of Conformity - (PA-DO-019-0001), 1x External Ethernet Cable - (CE-CA-017-2130), 2x M8 x 18mm Screw - (HW-FN-003-0018), 4x M8 Drop-in Spring Loaded T-Nut - (HW-FN-002-0001), 1x M6 Standard Head Socket Screw 18mm - (HW-FN-005-1018), 2x M8 x 25mm Screw - (HW-FN-003-0025) |
Questions about this part?
Post a question on Vention community forum for insights on this part.