Parts library

CE-CA-100-5002__1
Servo Motor Cable - MachineMotion 2
5m cable for MM2 compatible servo motors. Connect in between your servo motor cable and MachineMotion 2 controller. Includes all connections required for single axis functionality. Cable diameter of 15mm
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-100-5002__1 |
| Unit Price | $290.40 USD |
| Weight | 1.232 kg |
| Dimensions (L x W x H) | 400 x 400 x 50 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Cable Length | 5000 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.