Parts library

CE-CA-102-2000__3
MachineMotion 2 Safety Extension Cable - 2m
2m extension cable for connecting safety devices to the MachineMotion 2 controller. Connect any device that uses an 12-pin M12 connection such as the safety interlock, safey device expander or emergency stop switch. Cable diameter of 8mm
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-102-2000__3 |
| Unit Price | $53.71 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 2000 x 10 x 10 mm |
| Material | None |
| Surface Finish | None |
Questions about this part?
Post a question on Vention community forum for insights on this part.