Parts library
.png)
PR-KP-004-6008
KIPP M8 x 50mm Leveling Foot, with 60mm Round Base
M8 x 50mm leveling foot with 60mm base. Stud and base is made of steel. Supports load up to 250kg. The leveling foot includes two hex nuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-004-6008 K0678.16008X050 Datasheet | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | PR-KP-004-6008 | 
| Unit Price | $7.67 USD | 
| Weight | 0.08212 kg | 
| Dimensions (L x W x H) | 50 x 60 x 60 mm | 
| Material | Steel & Polyamide | 
| Surface Finish | Zinc / Blue Passtivate | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Load Capacity | 2450 N | 
Questions about this part?
Post a question on Vention community forum for insights on this part.