Parts library
.png)
PR-KP-003-2808
KIPP M8 x 50mm Leveling foot, with 28.5mm Round Knurled Base
M8 x 50mm leveling foot with 28.5mm Knurled base. Stud is made of steel and base is made of polyamide. Supports load up to 450kg. The leveling foot includes two hex nuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-003-2808 K0677.2808X050 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-003-2808 |
| Unit Price | $5.47 USD |
| Weight | 0.0254 kg |
| Dimensions (L x W x H) | 59.3 x 28.5 x 28.5 mm |
| Material | Steel & Polyamide |
| Surface Finish | Zinc / Blue Passtivate |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 4410 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.