Parts library

HW-FN-003-1020
M8 x 1.25 x 20 mm Standard Hex Socket Head, Class 12.9
Standard hex socket head M8 x 1.25 mm, 20 mm long. The screw has a black oxide finish and the grade is 12.9.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-1020 | 
| Unit Price | $0.57 USD | 
| Weight | 0.0137 kg | 
| Dimensions (L x W x H) | 28 x 13 x 13 mm | 
| Material | Alloy Steel | 
| Surface Finish | Black Oxide | 
Questions about this part?
Post a question on Vention community forum for insights on this part.