M8 Knob
$18.02 USD
Obsolete
Vention's standard length knob for use with assembly plate. Can be used with all sizes of Vention extrusion. Useful in applications where the assembly needs frequent adjustment.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CP-002-0001__2 |
Weight | 0.041 kg |
Dimensions (L x W x H) | 46.0 x 40.0 x 40.0 mm |
Unit Price | $18.02 USD |
Material | Aluminum, steel |
Compatible Parts
1x2 Hole Aluminum Assembly Plate
ST-GP-001-0016
2x3 Hole Aluminum Assembly Plate
ST-GP-001-0008
1x5 Hole Aluminum Assembly Plate
ST-GP-001-0020
2x2 Hole Aluminum Assembly Plate
ST-GP-001-0003
L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0005
45 Degree Joint Aluminum Assembly Plate
ST-GP-001-0012
1x3 Hole Aluminum Assembly Plate
ST-GP-001-0007