![M8 1.25 x 12mm Flat Head Screw](https://assets.vention.io/parts/images/HW-FN-015-0012/m8-1-25-x-12mm-flat-head-screw.png)
M8 1.25 x 12mm Flat Head Screw
$1.09 USD
Ships next day
Hex drive M8 1.25 x 12mm flat head screw are made of alloy steel. Screws are black-oxide.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-015-0012 |
Weight | 0.009 kg |
Dimensions (L x W x H) | 12.0 x 16.0 x 16.0 mm |
Unit Price | $1.09 USD |
Material | Steel |
Compatible Parts
![M8 1.25 x 10mm Flat Head Screw M8 1.25 x 10mm Flat Head Screw](https://assets.vention.io/parts/images/HW-FN-015-0010/thumb_m8-1-25-x-10mm-flat-head-screw.png)
M8 1.25 x 10mm Flat Head Screw
HW-FN-015-0010
![M6 Hex Nut M6 Hex Nut](https://assets.vention.io/parts/images/HW-FN-033-0003/thumb_m6-hex-nut.png)
M6 Hex Nut
HW-FN-033-0003
![M8 x 70mm Screw M8 x 70mm Screw](https://assets.vention.io/parts/images/HW-FN-003-0070/thumb_m8-x-70mm-screw.png)
M8 x 70mm Screw
HW-FN-003-0070
![M4-0.7 x 10mm Low-Profile Socket Head Screw M4-0.7 x 10mm Low-Profile Socket Head Screw](https://assets.vention.io/parts/images/HW-FN-010-0010/thumb_m4-0-7-x-10mm-low-profile-socket-head-screw.png)
M4-0.7 x 10mm Low-Profile Socket Head Screw
HW-FN-010-0010
![M8 1.25 x 18mm Flat Head Screw M8 1.25 x 18mm Flat Head Screw](https://assets.vention.io/parts/images/HW-FN-015-0018/thumb_m8-1-25-x-18mm-flat-head-screw.png)
M8 1.25 x 18mm Flat Head Screw
HW-FN-015-0018
![M4-0.7 x 6mm Low-Profile Socket Head Screw M4-0.7 x 6mm Low-Profile Socket Head Screw](https://assets.vention.io/parts/images/HW-FN-010-0006/thumb_m4-0-7-x-6mm-low-profile-socket-head-screw.png)
M4-0.7 x 6mm Low-Profile Socket Head Screw
HW-FN-010-0006
![M6 1.0 x 11mm, 8mm Diameter Shoulder Screw M6 1.0 x 11mm, 8mm Diameter Shoulder Screw](https://assets.vention.io/parts/images/HW-FN-005-0011/thumb_m6-1-0-x-11mm-8mm-diameter-shoulder-screw.png)
M6 1.0 x 11mm, 8mm Diameter Shoulder Screw
HW-FN-005-0011
![T-Bar for Conveyor Mounting Brackets T-Bar for Conveyor Mounting Brackets](https://assets.vention.io/parts/images/HW-FN-002-0003/thumb_t-bar-for-conveyor-mounting-brackets.png)
T-Bar for Conveyor Mounting Brackets
HW-FN-002-0003
![M8 1.25 x 30mm Flat Head Screw M8 1.25 x 30mm Flat Head Screw](https://assets.vention.io/parts/images/HW-FN-015-0030/thumb_m8-1-25-x-30mm-flat-head-screw.png)
M8 1.25 x 30mm Flat Head Screw
HW-FN-015-0030