M6 x 1.0 x 25 Standard Hex Socket Head, Class 12.9
$0.28 USD
Ships next day
Standard hex shocket head M6 x 1.0 mm, 25 mm long. The screw has a black oxide finish and the grade is 12.9.
Quantity:
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-005-1025 |
Weight | 0.0072 kg |
Dimensions (L x W x H) | 31.0 x 10.0 x 10.0 mm |
Unit Price | $0.28 USD |
Material | Alloy Steel |
Surface finish | Black oxide |
Compatible Parts
M8 x 50mm Screw
HW-FN-003-0050
M8 x 25mm Screw
HW-FN-003-0025
M8 x 80mm Screw
HW-FN-003-0080
M8 x 20mm Screw
HW-FN-003-0020
M8 x 10mm Screw
HW-FN-003-0010
M8 x 55mm Screw
HW-FN-003-0055
M8 x 30mm Screw
HW-FN-003-0030
M8 x 65mm Screw
HW-FN-003-0065
M8 x 16mm Screw
HW-FN-003-0016
M6 x 1.0 x 25 mm, Low Profile Socket Head
HW-FN-005-0025