Parts library

CE-SN-006-0001__2
M18 Through-Beam (NPN Receiver & Transmitter) Photo-Electric Sensor (SN = 6000mm)
M18 NPN through-beam photo-electric sensors. This dual sensor utilizes red visible light to detect objects that are present between the receiver and the transmitter. Range is up to 6000 mm. Includes both the transmitter and reciver outfitted with 5-meter long cables with connectors for the Digital IO Module v2 (CE-MD-001-0000__2)
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-006-0001__2 |
| Unit Price | $194.87 USD |
| Weight | 0.754024 kg |
| Dimensions (L x W x H) | 110 x 110 x 30 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 1x M18 NPN Through-Beam Photo-Electric Sensor Receiver (CE-SN-006-0002), 1x M18 Through-Beam Photo-Electric Sensor Emitter (CE-SN-006-0003), 2x M12 4 Pin A-Coded Cable 5m (CE-CA-019-5000__2), 1x M12 End_stop Extension Cable 0.5m (CE-CA-018-0500), 1x Muting Sensors Y Adapter (CE-SA-107-0001) |
Questions about this part?
Post a question on Vention community forum for insights on this part.