Parts library

CE-SN-007-0004__2
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
M18 PNP diffuse photo-electric proximity sensor. Utilizes non-visible light to detect objects that are present close to its lense. Range is 300 mm. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-007-0004__2 |
| Unit Price | $231.13 USD |
| Weight | 0.505 kg |
| Dimensions (L x W x H) | 115 x 18 x 18 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.