Parts library

ST-SE-006-2002
Left Gate Bolt with Lockable Interlock
Vention's Gate Bolt with Interlock features an easy sliding bolt with handle and a tongue and groove interlock system to ensure your robot cell is operational only when its gate is properly closed. This interlock must be used with Vention's Access Request Module (CE-SA-017-0001) and can easily be connected using the provided 4-pin M12 connector. A 3-meter safety extension cable, a jumper when only one interlock is in use and a safety divider for connecting another safety device are included.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-006-2002 |
| Unit Price | $775.00 USD |
| Weight | 2.1 kg |
| Dimensions (L x W x H) | 250 x 300 x 100 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.